IESNA:LM-63-2002
[TEST]P951947
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-940-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28692
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3143.3 3433.1 3748.4 4083.3 4373.2 4616 4800.1 4907.8 4925.4 4872.6
4817.7 4813.8 4847.1 4919.6 5089.9 5514.9 6570.5 8154.9 9566.9 10651.9
11486.2 12273.4 12984.3 13652.2 14100.6 13454.4 10890.8 7618.3 5268.2 3542.8
1494.3 473.9 225.2 97.9 31.3 0 0
3143.3 3439 3771.9 4095.1 4386.9 4629.7 4825.6 4933.3 4948.9 4901.9
4841.2 4839.3 4864.7 4939.1 5113.4 5446.4 6355.1 7900.3 9474.9 10599
11466.6 12340 13007.8 13662 14145.7 13728.5 11354.9 8107.9 5520.8 3674
1590.2 515.1 262.4 115.5 41.1 0 0
3143.3 3435.1 3758.2 4069.6 4347.7 4578.8 4757 4868.6 4880.4 4839.3
4794.2 4786.4 4813.8 4888.2 5054.7 5366.1 6104.4 7496.8 9063.6 10281.7
11182.6 12130.5 13029.4 13853.9 14551.1 14750.8 13152.8 10234.7 6905.4 4484.8
2075.9 818.6 460.2 254.6 117.5 39.2 0
3143.3 3411.6 3711.2 4008.9 4259.6 4473 4643.4 4731.6 4760.9 4743.3
4710 4706.1 4729.6 4764.8 4862.8 5060.6 5397.4 6173 7496.8 9016.6
10367.9 11623.2 12904.1 14110.4 15264 16164.8 16773.9 16822.9 15769.2 12510.4
7030.7 2516.6 1010.5 540.5 248.7 56.8 0
3143.3 3372.4 3636.8 3909 4146 4347.7 4508.3 4616 4665 4676.7
4674.8 4686.5 4719.8 4751.1 4813.8 4956.8 5207.4 5585.4 6292.4 7487.1
9047.9 10714.5 12390.9 14135.9 15575.3 16934.5 18268.2 19758.5 20919.9 20066
15875 8744.4 3441 1539.3 650.2 66.6 0
3143.3 3350.9 3583.9 3818.9 4034.4 4232.2 4392.7 4518.1 4586.6 4635.6
4670.8 4727.6 4813.8 4882.3 4947 5048.8 5266.2 5614.8 6147.5 6799.6
7761.2 9020.5 10454.1 11993.4 13581.7 15342.3 17308.5 19617.5 22798 24687.9
22586.5 16977.6 9234 3294.1 818.6 47 0
3143.3 3339.1 3568.2 3805.2 4014.8 4212.6 4383 4506.3 4580.8 4627.8
4676.7 4733.5 4815.8 4888.2 4964.6 5078.2 5289.7 5632.4 6169 6860.4
7782.8 9016.6 10416.9 11924.8 13544.5 15324.7 17334 19764.4 22794.1 24574.3
22279 16652.5 9188.9 3360.7 808.8 52.9 0
3143.3 3299.9 3488 3693.6 3891.4 4083.3 4255.7 4400.6 4504.4 4584.7
4668.9 4770.7 4882.3 4976.4 5068.4 5199.6 5411.1 5738.2 6223.9 6885.8
7727.9 8758.1 9993.8 11417.6 13027.4 14839 16817 18953.6 21577.9 23583.3
20841.5 13015.7 5904.6 2009.3 477.9 41.1 0
3143.3 3274.5 3415.5 3578 3754.3 3932.5 4108.8 4263.5 4404.5 4527.9
4657.1 4780.5 4898 5001.8 5119.3 5289.7 5534.5 5912.5 6480.4 7256
8282.2 9506.2 10926 12477.1 14055.6 15716.3 17422.1 19233.7 21035.4 21642.5
19229.8 12888.4 5544.3 1662.7 669.8 186.1 0
3143.3 3229.4 3331.3 3448.8 3595.7 3756.3 3912.9 4075.5 4224.3 4375.1
4527.9 4666.9 4784.4 4909.8 5042.9 5201.6 5448.3 5843.9 6455 7346
8505.4 9843 11274.6 12725.8 14171.2 15622.3 17116.6 18548.2 19200.4 17956.8
14139.8 7093.4 1915.3 726.6 395.6 109.7 0
3143.3 3182.4 3233.4 3315.6 3425.3 3544.7 3687.7 3826.8 3977.6 4118.6
4283.1 4441.7 4598.4 4762.9 4933.3 5136.9 5417 5851.8 6505.9 7483.1
8765.9 10287.6 11756.4 13021.6 14116.3 15152.3 15994.4 16194.2 15175.8 12398.8
7735.8 2828 567.9 174.3 60.7 21.5 0
3143.3 3158.9 3180.5 3243.1 3333.2 3433.1 3552.6 3676 3809.1 3952.1
4104.9 4261.5 4433.9 4610.1 4806 5041 5348.5 5800.9 6435.4 7304.9
8470.2 9821.5 11061.2 11832.8 12187.3 12251.9 11989.5 11159.1 9637.4 7389.1
4349.7 1480.6 336.8 96 27.4 11.8 0
3143.3 3127.6 3129.6 3162.9 3223.6 3298 3388.1 3484 3580 3670.1
3770 3862 3969.7 4073.5 4187.1 4324.2 4525.9 4843.2 5344.5 6075
7013.1 7964.9 8621 8713 8188.2 7212.9 5818.5 4085.3 2328.6 1065.4
456.3 172.3 64.6 25.5 11.8 2 0
3143.3 3072.8 3031.6 3008.1 2988.6 2953.3 2892.6 2796.6 2669.3 2518.5
2346.2 2164.1 1981.9 1819.4 1694 1602 1535.4 1509.9 1641.2 1944.7
2281.6 2557.7 2542 2095.5 1468.8 979.2 677.6 472 315.3 195.8
123.4 78.3 39.2 15.7 3.9 0 0
3143.3 3021.8 2927.8 2810.3 2641.9 2432.4 2185.6 1909.5 1615.7 1327.8
1118.3 1008.6 985.1 994.9 1028.2 1057.5 1081 1083 1057.5 1004.7
945.9 887.2 824.5 756 665.9 554.2 432.8 311.4 233.1 170.4
109.7 64.6 25.5 9.8 3.9 0 0
3143.3 2976.8 2808.4 2583.2 2273.7 1934.9 1580.4 1267.1 1086.9 1026.2
994.9 967.5 945.9 924.4 912.6 904.8 895 873.5 826.5 757.9
689.4 620.8 554.2 477.9 401.5 334.9 285.9 242.8 191.9 131.2
66.6 33.3 15.7 5.9 0 0 0
3143.3 2931.8 2694.8 2334.4 1934.9 1529.5 1210.3 1088.9 1053.6 1024.3
994.9 965.5 936.1 906.8 863.7 814.7 757.9 691.3 618.9 548.4
481.8 423 376 338.8 303.6 270.3 235 186.1 127.3 86.2
56.8 31.3 13.7 5.9 0 0 0
3143.3 2904.3 2581.2 2160.1 1686.2 1286.7 1124.1 1090.8 1059.5 1026.2
998.8 965.5 930.3 887.2 832.3 763.8 689.4 613 532.7 454.4
389.7 348.6 319.2 291.8 262.4 233.1 199.8 158.6 125.3 99.9
72.5 47 15.7 2 0 0 0
3143.3 2865.2 2471.5 1972.1 1482.5 1192.7 1128.1 1096.7 1065.4 1032.1
1002.7 971.4 934.2 883.2 814.7 742.2 654.1 566 470 401.5
356.4 329 307.5 284 258.5 227.2 188 154.7 129.3 101.8
74.4 47 13.7 0 0 0 0
3143.3 2861.3 2436.3 1899.7 1404.2 1180.9 1139.8 1106.5 1073.2 1041.9
1010.5 975.3 938.1 883.2 816.7 728.5 628.7 528.8 446.5 383.9
344.7 319.2 295.7 270.3 240.9 203.7 162.5 135.1 109.7 84.2
56.8 31.3 7.8 0 0 0 0
3143.3 2861.3 2410.8 1860.5 1370.9 1180.9 1147.6 1114.3 1077.1 1041.9
1010.5 977.3 940 891.1 828.4 742.2 636.5 530.7 440.6 374.1
334.9 311.4 287.9 260.5 227.2 180.2 139 115.5 94 70.5
45 17.6 2 0 0 0 0
3143.3 2871 2422.6 1866.4 1370.9 1180.9 1147.6 1114.3 1079.1 1045.8
1012.5 979.2 944 897 834.3 738.3 632.6 522.9 432.8 368.2
332.9 309.4 284 258.5 223.3 168.4 131.2 109.7 86.2 62.7
39.2 13.7 0 0 0 0 0
